Beam clamp for 5/16" - 1/2" flange with 1" push fit conduit clip, 3/4" Rigid/IMC, static load capacity: 15 lbs. vertically for side mount.
Application | Attach Conduit to Beam - Side Mount |
Product Type | Push-Fit Conduit Clip |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 6.8 |
Vertical Static Load Capacity (lb) | 15 |
Part Features | Hammer-On Installation |
UPC | 07498363861 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP16P58SM-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |