P16P912SM

Push-Fit Conduit Clip

Beam clamp for 9/16" - 3/4" flange with 1" push fit conduit clip, 3/4" Rigid/IMC, static load capacity: 15 lbs. vertically for side mount.

Specifications

Fits EMT (In.)

1.00

Flange Thickness (In.)

9/16 - 3/4

Color

Metallic

Application

Attach Conduit to Beam - Side Mount

Part Features

Hammer-On Installation

Product Type

Push-Fit Conduit Clip

Static Load (Lbs.)

15.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363904

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products