P16PATA

T-Bar Clip Top-Mount Assemblies

T-bar clip with 1" push fit conduit clip.

Specifications

Product Type

T-Bar Clip Top-Mount Assemblies

Application

Attach Conduit to T-Bar

Fits EMT (In.)

1.00

Color

Metallic

Part Features

Compatible with Standard T-Bar

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363985

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products