P16PF

Hammer-On Conduit to Metal Stud Brackets

Stud wall clip with 1" push fit conduit clip.

Specifications

Product Type

Hammer-On Conduit to Metal Stud Brackets

Application

Attach Conduit to Metal Stud

Fits EMT (In.)

1.00

Color

Black

Part Features

Hammer-On Installation

RoHS Compliancy Status

Compliant

Min. Order Qty.

400

Packaging Details

UPC

07498363795

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products