P32M58

Snap-Close Conduit Clips

Beam clamp for 5/16" - 1/2" flange with 2" snap closed conduit clip, static load capacity: 75 lbs. vertically.

Specifications

Product Type

Snap-Close Conduit Clips

Color

Metallic

Compatible EMT Size

2.00

Compatible Rigid/IMC Size

2.00

Flange Thickness (In.)

5/16 - 1/2

Application

Attach Conduit to Beam - Bottom Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

75.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363007

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

1.3739

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products