Stud fastener used to secure 3/4" conduit to metal stud.
Application | Conduit to Stud Support |
Product Type | Stud Fastener |
Sub Brand | StrongHold™ |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Screw-On Installation |
UPC | 07498363975 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP35012P-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |