P4G16

Twist-On T-Bar Hanger

Twist-on T-bar hanger with 1/4"-20 stud 5/8" long.

Specifications

Product Type

Twist-On T-Bar Hanger

Application

Twists onto T-bar to support electrical fixtures

Color

Metallic

Freight Class Code

N/A

Part Features

Includes 1/4-20 x 5/8 stud

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363843

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products