T-bar scissor clip for 1" T-bar with 1/4"-20 stud 2" long.
Application | Supports Electrical Fixtures or Boxes To 1 T-Grid |
Product Type | T-Bar Scissor Clip |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Scissor clip with 2" stud |
UPC | 07498363845 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP4G162-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |