Multi-function clip for drop wire or flange, fits EMT 1, fits Rigid/IMC 3/4", no static load rating -- for positioning only.
Application | Used To Secure Conduit and Devices To Drop Wire, Rod, or Flanges |
Product Type | Multi-Function Clip |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 6.8 |
Vertical Static Load Capacity (lb) | 15 |
Horizontal Static Load Capacity (kg) | 11.3 |
Horizontal Static Load Capacity (lb) | 25 |
Part Features | Includes Push Fit Conduit Clip |
UPC | 07498362940 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP4Z3416P-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
3D CAD Models | Multi-function clip for drop wire or flange 3D Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |