P6Z34

Multi-function

Multi-function clip for drop wire or1/8" - 7-16" flange; attaches to #12 wire through 3/8" rod with improved performance; no static load rating -- for positioning only.

Specifications

Application

Multi-function clip used to secure misc. components and assemblies to drop wire or rod

Flange Thickness (In.)

1/8 - 7/16

Color

Black

Product Type

Multi-function

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498390991

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Drawings

Multi-function clip for drop wire or1/8" - 7-16" flange

US English

Related Products