Push fit conduit clip for 1/2" conduit with 1/4 non-threaded mounting hole, static load capacity: 25 lbs. - vertical, 15 lbs. - horizontal.
Application | Conduit clip |
Product Type | Push-Fit Conduit Clip |
Body Material | High Carbon Steel, Spring Tempered |
Color | Black |
Mounting Hole Diameter (In.) | 0.3 |
Mounting Hole Diameter (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 11.3 |
Vertical Static Load Capacity (lb) | 25 |
Horizontal Static Load Capacity (kg) | 6.8 |
Horizontal Static Load Capacity (lb) | 15 |
Part Features | No Tools Required |
UPC | 07498363282 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Specification Sheets | Specification Sheet - C-CMP8P-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |