T-bar clip with 1/2" push fit conduit clip .
Application | Attach Conduit to T-Bar |
Product Type | T-Bar Clip |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Compatible with Standard T-Bar |
UPC | 07498363992 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP8PATA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |