T-bar clip with 1/4"-20 threaded hole.
Application | Supports Outlet Boxes Above Acoustical T-Bar |
Product Type | T-Bar Clip |
Body Material | High Carbon Steel, Spring Tempered |
Color | Black |
Mounting Hole Diameter (In.) | 0.3 |
Mounting Hole Diameter (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Includes 1/4-20 mounting hole |
UPC | 07498364017 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPATA4I-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |