PC050-H25D-C0

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, .50" (12.7mm) bundle, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Width (In.)

0.62

Width (mm)

15.7

Bundle Offset (In.)

0.71

CE Compliant

NA

Environment

Outdoor

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383884

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1452

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7258

Resources

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Part Drawings

Pan-Clamp Heavy Duty Clamp PC050-H25D STP

US English

Specification Sheets

Pan-Clamp: WW-WASP12

US English

Part Drawings

Pan-Clamp Heavy Duty Clamp- PC

US English

Catalog Cut Sheets

FCC5-A-C8 Product Page

US English

Related Products