PC062-H25D-D0

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, .62" (15.8mm) bundle, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Width (In.)

0.62

Width (mm)

15.7

Bundle Offset (mm)

19.5

Bundle Offset (In.)

0.77

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.63

Max. Bundle Diameter (mm)

15.8

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498383887

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.6256

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2513

Resources

Part Drawings

Pan-Clamp Heavy Duty Clamp PC062-H25D STP

US English

Specification Sheets

Pan-Clamp: WW-WASP12

US English

Part Drawings

Pan-Clamp Heavy Duty Clamp- PC

US English

Related Products