obsolete

PC075-H25D-D120

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, .75" (19.1mm) bundle, weather resistant nylon 12, black.

Specifications

Material

Weather Resistant Nylon 12

Color

Black

Width (In.)

0.62

Width (mm)

15.7

Bundle Offset (In.)

0.83

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.1

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498333172

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.9172

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.8344

Related Products