PC087-H25D-C0

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, .87" (22.1mm) bundle, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Width (In.)

0.62

Width (mm)

15.7

Bundle Offset (mm)

22.7

Bundle Offset (In.)

0.89

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.88

Max. Bundle Diameter (mm)

22.1

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383890

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1768

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

Pan-Clamp Heavy Duty Clamp- PC

US English

Catalog Cut Sheets

FCC5-A-C8 Product Page

US English

Part Drawings

Pan-Clamp Heavy Duty Clamp PC087-H25D STP

US English

Specification Sheets

Pan-Clamp: WW-WASP12

US English

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Related Products