Product Type |
Conduit Clamps with Bolt |
Compatible Rigid/IMC Size |
3/8 - 1/2 |
Color |
Metallic |
Application |
Clamp with mounting hole to secure conduit to surface |
Part Features |
Bolt and Nut provide positive securing feature |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
07498363316 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.1790 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG |
US English |
|
Specification Sheets |
US English |