Conduit Clip for 3/4" Conduit, 3/4" Rigid/IMC with Bolt and 1/4"-20 Threaded Hole, Stainless Steel
Application | Conduit Clip |
Product Type | Bolted Clamp |
Body Material | 304 Stainless Steel |
Color | Silver |
Environment | Indoor |
Mount Method | Screw-On |
Mounting Hole Diameter (In.) | 0.25 |
Mounting Hole Diameter (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
UPC | 07498302456 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Conduit Clip For 3/4" Conduit With Nut and Bolt and Plain Mounting Hole | English | |
Videos | StrongHold Supports and Fasteners Product Video | English |