PCD2.5B

Conduit Clamps with Bolt

Conduit clamp for 1 1/4" conduit with nut and bolt and 1/4 non-threaded mounting hole.

Specifications

Application

Clamp with mounting hole to secure conduit to surface

Color

Silver

Part Features

Bolt and Nut provide positive securing feature

Product Type

Conduit Clamps with Bolt

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362871

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

Conduct Clamp for 1-1/4" Conduit with Nut and Bolt and Plain Mounting Hole Customer Specification

US English

Related Products