PCD2.5BSS

Bolted Clamp

Conduit Clamp for 1 1/4" Conduit with Nut and Bolt and Plain Mounting Hole, Stainless Steel

Specifications

Product Type

Bolted Clamp

Mount Method

Screw

Material

Steel

Finish/Coating

NA

Compatible EMT Size

1.25

Mounting Bolt Method

Non-Threaded

Mounting Hole Diameter (In.)

0.25

Mounting Hole Diameter (mm)

6.35

Mounting Hole Thread Size

NA

Resistance Properties

NA

Environment

Indoor

Standards Met

UL / CUL / RoHS

Color

Silver

Includes

Nut and Bolt

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

NA

Packaging Details

UPC

07498302451

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Conduit Clip For 1-1/4" Conduit With Nut and Bolt and Plain Mounting Hole

US English

Related Products