Conduit clamp for 2 1/2" conduit, 2 1/2" Rigid/IMC, with nut and bolt and 5/16 non-threaded mounting hole.
Application | (1) Conduit hanger available for 1/2" – 4" conduit (2) Bolt and nut (Phillips/flathead) provide positive securing feature (3) Available with threaded and non-threaded mounting hole |
Product Type | Conduit Clamp with Bolt |
Color | Silver |
Compatible EMT Size | 2‐1/2 |
Compatible Rigid/IMC Size | 2‐1/2 |
Environment | Indoor |
Includes | Nut and Bolt |
Material | Steel |
Mounting Bolt Method | Non-Threaded |
Mounting Hole Diameter (In.) | 0.31 |
Standards Met | UL/cUL, RoHS Compliant |
Static Load Capacity (kg) | 22.7 |
Static Load Capacity (lb) | 50 |
Sub Brand | StrongHold™ |
Part Features | Bolt and Nut provide positive securing feature |
UPC | 07498362917 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPCD6B-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |