PCS812D

Screw-On Conduit Supports

Screw-on conduit support for 1/2" - 3/4" EMT, for 2 1/8" depth electrical box.

Specifications

Product Type

Screw-On Conduit Supports

Color

Silver

Application

Secure Conduit to Metal Stud

Mount Method

Screw-on installation

Compatible EMT Size

1/2 - 3/4

Part Features

Allows conduit to be secured within wall cavity

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498364127

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5814

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products