PEC311

Drop Wire Clip

Independent drop wire clip.

Specifications

Product Type

Drop Wire Clip

Overall Length (In.)

NA

Overall Length (mm)

NA

Color

Yellow

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Application

Prevent sway of dedicated drop wire

Part Features

Accomodates NEC Code, Yellow for easy identification

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498372248

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.3342

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

Independent Drop Wire Securing Clip for Electrical Applications - Customer Specification

US English

Related Products