Independent drop wire clip with P4Z34 spring steel drop wire clip.
Application | Prevent Sway of Dedicated Drop Wire |
Product Type | Drop Wire Clip |
Body Material | Spring Steel |
Color | Yellow |
Sub Brand | StrongHold™ |
UPC | 07498390959 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 1.7541 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Independent Drop Wire Securing Clip for Electrical Applications - Customer Specification | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |