PFB812M

Through-Stud Conduit Supports

Conduit clip for 1/2" - 3/4" conduit with angle bracket.

Specifications

Product Type

Through-Stud Conduit Supports

Color

Metallic

Application

Through Stud Conduit Support

Mount Method

Screw-on installation

Compatible EMT Size

1/2 - 3/4

Compatible Rigid/IMC Size

1/2 - 3/4

Part Features

Includes Snap Close Conduit Clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362950

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products