Conduit clip to support MC, AC, or BX from drop wire; no static load rating -- for positioning only.

Specifications

Product Type Conduit Clip
Color Black
Application Support conduit or cable from flange or drop wire
Material High Carbon Steel/Spring Tempered
Note Positioning Only
Part Features Accomodates multiple application environments
Static Load Capacity (lb) Positioning Only
RoHS Compliancy Status Compliant
Min. Order Qty. 100

Packaging Detail

UPC 07498363274
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0666
Std. Ctn. Qty. 1200
Std. Ctn. Volume (cf) 0.7989

Resources

Specification Sheets US English
Drawings Conduit clip to support MC, AC, or BX from drop wire US English
Catalogs StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG US English