PMCC09H06-M30

Wire Clips - Push Mount

Push Barb Mount Cord Clip

Specifications

Mount Method

Push Barb

Overall Length (In.)

0.75

Overall Length (mm)

19

Color

Black

Material

Heat Stabilized Nylon 6.6

Overall Width (In.)

0.49

Overall Width (mm)

12.4

Overall Height (In.)

0.56

Overall Height (mm)

14.2

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Outdoor

Height (m)

23.0

Length (In.)

0.75

Length (mm)

19.0

Application

Indoor/Outdoor use

CE Compliant

Yes

CE Marking

Yes

Flammability Rating

UL94V-2

Maximum Bundle Diameter (In.)

0.35

Maximum Bundle Diameter (mm)

9.0

Maximum Panel Thickness (In.)

0.11

Maximum Panel Thickness (mm)

3.0

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Total Height (In.)

0.91

Total Height (mm)

23.0

Type

Wire Clips - Push Mount

UL Recognized

#E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358234

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

US English

Related Products