PMCC38H25-C

Wire Clips - Push Mount

Push barb mount cord clip, .38" (9.7mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.38

Height (mm)

9.7

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

0.50

Width (mm)

12.7

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Total Height (In.)

0.89

Total Height (mm)

22.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358947

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

ACC19-A-C Product Page

US English

Part Drawings

Push Mount Cord Clip- PMCC38

US English

Part Drawings

Push Mount Cord Clip PMCC38 STP File

US English

Related Products