PMCC38H25-M

Wire Clips - Push Mount

Push barb mount cord clip, .38" (9.7mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.38

Height (mm)

9.7

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

0.50

Width (mm)

12.7

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Total Height (In.)

0.89

Total Height (mm)

22.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358948

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2652

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Push Mount Cord Clip- PMCC38

US English

Part Drawings

Push Mount Cord Clip PMCC38 STP File

US English

Related Products