PMCC38H25-M0

Wire Clips - Push Mount

Push barb mount cord clip, .38" (9.7mm) bundle, weather resistant nylon 6.6, black.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.38

Height (mm)

9.7

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

0.50

Width (mm)

12.7

CE Compliant

Yes

Environment

Outdoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Total Height (In.)

0.89

Total Height (mm)

22.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498324798

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2652

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Push Mount Cord Clip- PMCC38

US English

Catalog Cut Sheets

ACC19-A-C Product Page

US English

Part Drawings

Push Mount Cord Clip PMCC38 STP File

US English

Related Products