PMCC38H25-M120

Wire Clips - Push Mount

Push barb mount cord clip, .38" (9.7mm) bundle, weather resistant nylon 12, black.

Specifications

Mount Method

Push Barb

Overall Length (In.)

0.5

Overall Length (mm)

12.7

Color

Black

Material

Weather Resistant Nylon 12

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Height (In.)

0.38

Overall Height (mm)

9.7

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Outdoor

UL Recognized

E136577

Length (In.)

0.50

Length (mm)

12.7

CE Compliant

Yes

CE Marking

Yes

Flammability Rating

UL94-HB

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.6

Maximum Panel Thickness (In.)

0.11

Maximum Panel Thickness (mm)

2.7

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Total Height (In.)

0.89

Total Height (mm)

22.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498333577

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2568

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2839

Resources

Part Drawings

Push Mount Cord Clip- PMCC38

US English

Part Drawings

Push Mount Cord Clip PMCC38 STP File

US English

Related Products