PSC2C

Cable Clip

Cable clip for 0.38" - 0.44" flexible cable on 1/16" - 3/16" flange.

Specifications

Product Type

Cable Clip

Color

Silver

Application

Support cable from flange, For positioning purposes only

Flange Thickness (In.)

1/16 - 3/16

Maximum Cable Diameter (In.)

0.44

Minimum Cable Diameter (In.)

0.38

Part Features

Suitable for flexible conduit and all types of cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

6,300

Packaging Details

UPC

07498363164

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0666

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.7989

Resources

Specification Sheets

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products