Cable clip for 0.50"- 0.72" flexible cable on 1/16" - 3/16" flange.
Application | Support Cable From Flange, for Positioning Purposes Only |
Product Type | Cable Clip |
Body Material | High Carbon Steel, Spring Tempered, zinc co |
Color | Silver |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Suitable for flexible conduit and all types of cable |
UPC | 07498363166 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 1200 |
Std. Ctn. Volume (cf) | 0.7989 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Customer Specification - C-CMPSC2E-ENG | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |