PSC4C

Cable Clip

Cable clip for 0.38" - 0.44" flexible cable on 3/16" - 9/32" flange.

Specifications

Product Type

Cable Clip

Overall Length (In.)

NA

Overall Length (mm)

NA

Color

Silver

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Application

Support cable from flange, For positioning purposes only

Flange Thickness (In.)

3/16 - 9/32

Maximum Cable Diameter (In.)

0.44

Minimum Cable Diameter (In.)

0.38

Part Features

Suitable for flexible conduit and all types of cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

6,300

Packaging Details

UPC

07498363185

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0666

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.7989

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products