One-piece strut clamp with saddle used to secure 1/2" conduit, 50 lbs. static load capacity.
Application | (1) Used to mount conduit to strut (2) All sizes available with load distribution saddle attached to screw to distribute weight (3) Suitable for use with standard 1 5/8" strut (4) Install with screwdriver, nut driver, or standard wrench |
Product Type | Strut Clamp |
Color | Silver |
Compatible EMT Size | 0.5 |
Compatible Rigid/IMC Size | 0.5 |
Environment | Indoor |
Includes | Clamps with Saddle |
Material | Steel/Zinc |
Standards Met | UL/cUL , RoHS Compliant |
Static Load Capacity (kg) | 22.7 |
Static Load Capacity (lb) | 50 |
Sub Brand | StrongHold™ |
Part Features | Load distribution saddle helps distribute weight |
UPC | 07498364113 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPSCH8B-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |