PSK405I

Strut Clamp

Universal strut clamp for 2 1/2" EMT/Rigid/IMC conduit, 350 lbs. static load capacity.

Specifications

Application

Mount conduit to standard 1-5/8 strut

Static Load (Lbs.)

350.00

Color

Silver

Material

Mild Steel

Freight Class Code

N/A

Part Features

Install with screwdriver, nut driver, or standard wrench

Product Type

Strut Clamp

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498363338

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products