Purlin clip for 1/16" - 1/4" vertical flange.
Application | Support Wire and Assemblies From Vertical or Angled Flanges |
Product Type | Purlin Clip |
Body Material | High Carbon Steel, Spring Tempered |
Color | Black |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 72.6 |
Vertical Static Load Capacity (lb) | 160 |
Part Features | Supports a variety of wire and assemblies |
UPC | 07498364049 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Specification Sheets | Specification Sheet - C-CMPVF14-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |