Purlin clip for 1/16" - 5/32" vertical flange with rod hanger for 1/4" - 3/8" threaded rod - requires nuts.
Application | Suspend Threaded Rod and Drop Wire From Vertical Flange |
Product Type | Purlin Clip |
Body Material | Spring Steel |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 72.6 |
Vertical Static Load Capacity (lb) | 160 |
Part Features | Accomodates up to 3/8" threaded rod, Requires nuts |
UPC | 07498363520 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPVF146T-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |