Purlin clip for 1/16" - 5/32" vertical flange with rod holder for #8 wire through 1/4" plain rod.
Application | Suspend Threaded Rod and Drop Wire From Vertical Flange |
Product Type | Purlin Clip |
Body Material | Spring Steel |
Color | Black |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 72.6 |
Vertical Static Load Capacity (lb) | 160 |
Part Features | Suspend threaded rod and drop wire from vertical flange. |
UPC | 07498363515 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |