PWMX3

Flexible Conduit Cable Hanger

Flexible conduit/cable hanger, 1 1/8" bundle, 3 runs of MC/AC, 50 lbs. ultimate load.

Specifications

Product Type

Flexible Conduit Cable Hanger

Color

Silver

Application

Bundle runs of MC/AC Cable

Static Load (Lbs.)

50.00

Part Features

Used with a variety of mounting hardware, Hand Close

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498373673

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

Flexible Conduit and Cable Hanger - 1-1/8" Diameter Customer Specification

US English

Related Products