SICH100-C

Wire Clips - Push Mount

Snap-in cord clip, 1" (25.4mm) bundle, natural.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

1.21

Height (mm)

30.7

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.00

Max. Bundle Diameter (mm)

25.4

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498320077

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2839

Resources

Catalog Cut Sheets

SICH25-C Product Page

US English

Part Drawings

Snap-In Clip SICH100 GB0239JP-R0

US English

Related Products