SICH25-M

Wire Clips - Push Mount

Snap-in cord clip, .25" (6.4mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.40

Height (mm)

10.2

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498374101

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0802

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4010

Resources

Part Drawings

Snap-In Cord Clip SICH25: GB0239JK

US English

Related Products