SICH38-C

Wire Clips - Push Mount

Snap-in cord clip, .38" (9.7mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.54

Height (mm)

13.7

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.7

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498374102

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1418

Resources

Part Drawings

Snap-In Cord Clip SICH38: GB0239JL

US English

Catalog Cut Sheets

SICH25-C Product Page

US English

Related Products