SICH75-C

Wire Clips - Push Mount

Snap-in cord clip, .75" (19.1mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.96

Height (mm)

24.4

CE Compliant

NA

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.1

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498320075

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0538

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2691

Resources

Catalog Cut Sheets

SICH25-C Product Page

US English

Part Drawings

Snap-In Clip SICH75: GB0239JO

US English

Related Products