SICH75-M

Wire Clips - Push Mount

Snap-in cord clip, .75" (19.1mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.96

Height (mm)

24.4

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.1

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498320076

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2603

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3016

Resources

Part Drawings

Snap-In Clip SICH75: GB0239JO

US English

Related Products