VSC.25-L

Vertical Clip

Siding clip, vertical, .25" (6.4mm) bundle, nylon 6.6, white.

Specifications

Material

Nylon 6.6

Color

White

Height (In.)

1.00

Height (mm)

25.4

Length (In.)

1.20

Length (mm)

30.5

Width (In.)

0.70

Width (mm)

17.8

CE Compliant

NA

Environment

Indoor

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Mounting Method

Clip-on

Type

Siding Clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498358554

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0338

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3376

Resources

Part Drawings

Vertical Siding Clips SS7122

US English

Catalog Cut Sheets

TWR-C Product Page

US English

Related Products