VSC.25-L100

Vertical Clip

Siding clip, vertical, .25" (6.4mm) bundle, weather resistant polypropylene, black.

Specifications

Material

Weather Resistant Polypropylene

Color

Black

Height (In.)

1.00

Height (mm)

25.4

Length (In.)

1.20

Length (mm)

30.5

Width (In.)

0.70

Width (mm)

17.8

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Mounting Method

Clip-on

Type

Siding Clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

50.0000

Packaging Details

UPC

07498358556

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0340

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3402

Resources

Part Drawings

Vertical Siding Clips SS7122

US English

Related Products