BR-1.25-14WS

Bridle ring, 1.25 dia., wood screw thread

Bridle ring, 1.25 dia., wood screw thread.

Specifications

Nominal Diameter (mm)

NA

Material

Low Carbon Steel/Bright Zinc Electroplate

Color

Silver

Overall Height (In.)

2.9

Overall Height (mm)

74

Application

Low Voltage Cabling, Not suitable for high performance cabling

Max. Bundle Capacity (In.)

1.25

Max. Bundle Capacity (mm)

32

Part Features

Includes wood screw threads

Ring Size

1 1/4"

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498308892

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1188

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bridle Ring (GB3668BL, R02A)

US English

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products