BR-1.5-1/4-20S

Bridle ring, 1.50 dia., 1/4 - 20 threaded

Bridle ring with saddle, 1.5" dia., mounts with 1/4-20 threads.

Specifications

Application

Support low voltage and signal wire

Max. Bundle Capacity (In.)

1.5

Max. Bundle Capacity (mm)

38.1

Thread size

1/4-20

Material

Zinc Plated Steel/Plastic

Color

Silver/Yellow

Overall Height (In.)

3.53

Overall Height (mm)

89.7

Part Features

NA

Ring Size

1 1/2"

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498390844

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Specification Sheet: BR-1.5-1/4-20S

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products